IESNA:LM-63-2002
[TEST]P1055974
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1020D940-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1634
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1168.8 1157.4 1153.9 1144.8 1131 1115 1095.5 1072.6 1048.5 1019.9
988.9 956.8 921.3 884.6 846.8 807.9 767.8 728.8 684.1 644
600.5 556.9 514.5 469.8 426.3 381.6 336.9 292.2 246.4 202.8
160.4 119.2 81.4 47 17.2 0 0
1168.8 1171.1 1163.1 1148.2 1127.6 1103.5 1072.6 1039.3 1002.7 961.4
920.2 875.5 828.5 780.4 729.9 679.5 628 576.4 524.8 474.4
420.5 370.1 319.7 269.3 220 173 129.5 88.2 53.9 27.5
17.2 9.2 3.4 1.1 0 0 0
1168.8 1159.7 1143.6 1119.5 1086.3 1046.2 1001.5 952.2 898.4 839.9
780.4 717.3 654.3 589 524.8 462.9 399.9 340.3 281.9 225.7
175.3 128.3 84.8 45.8 22.9 18.3 12.6 8 4.6 2.3
1.1 1.1 0 0 0 0 0
1168.8 1160.8 1137.9 1104.7 1061.1 1009.5 954.5 890.4 821.6 749.4
677.2 603.9 529.4 460.7 390.8 324.3 261.3 201.7 150.1 102
59.6 26.4 19.5 14.9 11.5 6.9 4.6 2.3 1.1 1.1
1.1 1.1 0 0 0 0 0
1168.8 1161.9 1142.5 1105.8 1057.7 1001.5 939.6 872 798.7 720.8
642.9 563.8 488.2 414.8 343.8 276.2 214.3 158.1 108.9 64.2
27.5 20.6 16 11.5 8 4.6 3.4 1.1 1.1 1.1
0 0 0 0 0 0 0
